IESNA:LM-63-2002
[TEST]P952585
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6B-927-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20659
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 220.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
4147.1 4149.3 4140.5 4122 4013.8 3901.2 3882.6 3972.3 4179.9 4456.4
4790.7 5175.4 5580.8 5877 6104.3 6329.4 6534.8 6658.3 6700.9 6655
6423.4 6007 5474.8 4631.2 3400.7 1980.1 1537.5 1406.4 1250.1 1018.5
782.4 607.6 455.7 285.2 162.8 65.6 0
4147.1 4129.6 4120.9 4108.9 4003.9 3889.2 3872.8 3953.7 4153.7 4438.9
4764.5 5136.1 5541.5 5847.5 6066 6295.5 6498.8 6629.9 6691.1 6636.4
6387.3 5979.7 5438.8 4559.1 3293.6 1917.8 1520.1 1393.3 1234.8 1001
772.6 599.9 433.8 274.3 158.5 63.4 0
4147.1 4141.6 4137.3 4125.2 4042.2 3931.8 3896.9 3963.5 4138.4 4406.1
4723 5079.2 5481.4 5835.4 6080.2 6307.5 6546.8 6709.7 6811.3 6802.6
6634.3 6260.5 5748 4950.3 3773.4 2231.5 1547.4 1405.3 1274.2 1092.8
881.9 655.7 485.2 316.9 172.7 78.7 0
4147.1 4137.3 4131.8 4141.6 4084.8 3989.7 3947.1 3981 4103.4 4317.6
4602.8 4920.8 5289.1 5686.8 6004.8 6257.3 6499.9 6710.8 6836.4 6895.4
6829.9 6600.4 6191.7 5474.8 4395.2 2811.7 1592.2 1321.2 1202.1 1060
909.2 755.1 584.6 390.1 222.9 99.4 0
4147.1 4142.7 4146 4167.9 4156.9 4106.7 4044.4 4037.8 4093.6 4221.4
4418.1 4671.6 4975.4 5325.1 5706.5 6059.5 6333.7 6572 6782.9 6938.1
6981.8 6885.6 6646.3 6256.2 5493.4 4140.5 2304.7 1169.3 920.1 774.8
631.6 509.2 396.7 279.8 151.9 55.7 0
4147.1 4149.3 4161.3 4190.8 4219.2 4219.2 4189.7 4162.4 4166.8 4220.3
4326.3 4492.4 4716.4 4980.9 5277 5652.9 6052.9 6390.6 6586.2 6678
6738.1 6767.6 6757.7 6745.7 6628.8 5940.3 4447.6 2477.3 1126.7 723.4
569.3 441.5 322.4 221.8 127.9 47 0
4147.1 4151.5 4174.4 4209.4 4259.7 4304.5 4335.1 4359.1 4356.9 4398.4
4468.4 4575.5 4724.1 4894.6 5103.3 5357.9 5647.5 5965.5 6251.8 6488.9
6728.2 6997.1 7265.9 7545.6 7892.1 8086.6 7486.6 5922.9 3826.9 1922.2
922.3 567.2 384.7 250.2 143.2 50.3 0
4147.1 4154.7 4186.4 4236.7 4291.3 4346 4411.6 4485.9 4575.5 4690.2
4836.6 5004.9 5186.3 5387.4 5626.7 5919.6 6250.7 6615.7 7013.5 7444
7941.2 8484.3 9091.9 9696.2 10373.8 11161.6 11929.9 12124.4 11418.5 9741
7240.8 4593 2678.4 1479.6 653.5 157.4 0
4147.1 4165.7 4203.9 4261.8 4318.7 4370 4432.3 4517.6 4617 4767.8
4966.7 5195.1 5466.1 5800.5 6207 6710.8 7294.3 7969.6 8697.4 9440.5
10285.2 11087.3 12033.7 12995.3 14149.3 15283.6 16726.1 18271.3 19500.6 19371.7
17047.4 12846.7 8120.4 3254.3 594.5 131.1 0
4147.1 4164.6 4211.6 4266.2 4323 4384.2 4448.7 4535 4638.8 4788.6
4972.1 5192.9 5454.1 5789.5 6205.9 6734.8 7340.2 8072.4 8881 9709.3
10579.2 11467.6 12419.4 13457.6 14565.7 15720.7 17032.1 18457 19849.2 20095.1
17776.2 12974.6 7361 1916.7 408.7 121.3 0
4147.1 4163.5 4200.6 4273.9 4334 4400.6 4455.3 4535 4644.3 4775.4
4933.9 5114.2 5319.7 5601.6 5972 6420.1 6962.1 7628.7 8388.2 9216.5
10049.2 10902.7 11784.5 12725.4 13752.6 14762.4 15814.7 16735.9 17436.4 16934.8
14595.2 10057.9 4377.7 844.7 254.6 84.1 0
4147.1 4159.1 4209.4 4272.8 4330.7 4388.6 4443.2 4506.6 4595.1 4690.2
4802.8 4912 5021.3 5168.8 5385.2 5671.5 6015.8 6478 7022.2 7638.5
8309.5 9003.4 9685.3 10378.1 11098.3 11772.5 12448.9 13062 13192 12049
9715.9 6675.8 2848.9 567.2 170.5 47 0
4147.1 4159.1 4200.6 4248.7 4296.8 4326.3 4355.8 4381 4403.9 4431.2
4440 4410.5 4354.7 4295.7 4254.2 4252 4311 4479.3 4752.5 5096.7
5504.3 5953.5 6405.9 6856.1 7293.2 7657.1 7873.5 7994.8 7686.6 6466
4741.6 2931.9 1169.3 332.2 122.4 30.6 0
4147.1 4143.8 4153.7 4167.9 4159.1 4101.2 4011.6 3877.2 3700.2 3466.3
3173.4 2832.5 2493.7 2210.7 1985.6 1799.8 1656.7 1564.9 1517.9 1506.9
1536.4 1595.5 1652.3 1708 1734.2 1691.6 1560.5 1351.8 1032.7 733.3
533.3 386.8 281.9 197.8 119.1 31.7 0
4147.1 4119.8 4085.9 4019.2 3899 3699.1 3431.3 3091.5 2711.2 2365.9
2082.8 1837 1609.7 1441.4 1349.6 1307 1277.5 1241.4 1203.2 1167.1
1124.5 1066.6 998.8 938.7 880.8 822.9 766 704.8 632.7 550.8
466.6 384.7 297.2 204.3 111.5 25.1 0
4147.1 4092.5 3993 3824.7 3562.5 3189.8 2781.1 2392.1 2105.8 1862.1
1654.5 1537.5 1469.8 1410.8 1349.6 1298.2 1270.9 1261.1 1242.5 1201
1140.9 1080.8 1019.6 960.6 896.1 832.7 768.2 699.4 632.7 559.5
481.9 395.6 297.2 192.3 98.4 20.8 0
4147.1 4075 3907.8 3633.5 3231.3 2740.7 2325.4 2038 1808.5 1665.4
1597.6 1535.4 1469.8 1399.9 1335.4 1296 1284 1277.5 1262.2 1213
1099.3 1034.9 976.9 921.2 869.9 821.8 762.8 697.2 627.3 548.6
463.3 371.5 275.4 185.8 99.4 27.3 0
4147.1 4046.6 3813.8 3434.6 2914.4 2403 2076.3 1834.8 1703.6 1646.8
1575.8 1506.9 1460 1409.7 1340.8 1297.1 1277.5 1251.2 1135.4 1086.2
1069.8 1063.3 1044.7 1015.2 970.4 911.4 828.3 750.7 665.5 580.3
492.8 405.4 314.7 222.9 131.1 44.8 0
4147.1 4038.9 3754.8 3283.8 2692.6 2230.4 1938.6 1751.7 1696 1631.5
1552.8 1499.3 1465.4 1420.6 1338.7 1282.9 1239.2 1119 1077.5 1060
1045.8 1042.5 1029.4 994.4 934.3 863.3 786.8 703.7 617.4 539.8
464.4 390.1 319.1 247 248.1 188 0
4147.1 4009.4 3671.7 3139.6 2524.3 2126.5 1855.5 1735.3 1694.9 1621.7
1546.3 1498.2 1469.8 1425 1328.8 1244.7 1134.3 1048 1020.7 995.5
979.1 969.3 924.5 874.2 817.4 760.6 693.9 629.4 558.4 486.3
418.5 348.6 283 340.9 306 102.7 0
4147.1 4000.7 3642.2 3088.2 2455.5 2043.5 1800.9 1728.8 1691.6 1620.6
1546.3 1501.5 1480.7 1439.2 1322.3 1198.8 1054.5 994.4 956.2 925.6
910.3 876.4 819.6 767.1 713.6 653.5 601 548.6 492.8 442.6
417.4 330 274.3 379.2 174.8 43.7 0
4147.1 4014.9 3664.1 3094.8 2470.8 2070.8 1810.7 1733.1 1702.6 1632.6
1552.8 1510.2 1488.4 1451.2 1337.6 1199.9 1052.3 992.2 951.8 920.1
902.6 869.9 814.1 764.9 710.3 652.4 594.5 542 490.7 429.5
375.9 309.3 274.3 380.3 150.8 37.2 0
